??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23050.0636 Spherical Washer-Conical Seat
HELP_VARIABLE
Company
Halder
Description
EH 23050. - Spherical Washers / Conical Seats, stainless steel, similar to DIN 6319, form C
Bill of material
23050.0636 Spherical Washer-Conical Seat
BESTNR
Ref. No.
23050.0636
MAT
Material
Stainless steel A4
AUS
Version
Spherical washers from stainless steel, form C
D1
H13
37.0 mm
D3
68 mm
H1
4.6 mm
H2
14.0 mm
R1
50.0 mm
FBO
for bolt
36
BELA
Load capacity for static load max.
- kN
DM
Torque for screwed connections max. Nm
- Nm
G
Weight
193.0 g
Embedded user actions